Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Febrotec
Description
Torsion Spring - Torsion Spring
Bill of material
0T135-180-735L
ARTNR
Partnumber
0T135-180-735L
D
Wire diameter
3.43 mm
DA
Outside diameter
30.20 mm
MD
Torque
4519.00 Nmm
L
Length of lever
50.80 mm
MS
Recomended Mandrel Size
18.67 mm
E
Leg length
101.60 mm
LK
Body length
34.30 mm
FIG
Leg position type
2.00
ALPHA
max. Drehwinkel
148.00 °
WER
Materialcode
1.4310
GEW
Weight
g
WR
Direction of helix
links/left
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices